Product Hierarchy
Product Hierarchy

FISD006A9 - Indoor Plenum OS2 Distribution 6 Fibers Aluminum Interlocked


FX Indoor OS2 Distribution Tight Buffer 6 Fibers OFCP Aluminum Interlocked Armor Non-Unitized Yellow Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.190 in (4.8 mm)
Color: Yellow
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.440 in (11.2 mm)
Outer Jacket Color: Yellow
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 103 lbs/kft (154 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFCP, FT6
CEC / C(UL) Compliance: .
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.105 Revision Date: 06-02-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FISD004R9YellowReel612825372240
FISD006A9YellowReel612825368519
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product