(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)FX Indoor OS2 Distribution Tight Buffer 4 Fibers OFNR Non-Unitized Yellow Jacket
Suitable Applications: | Premise Backbone |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 4 |
Fiber Color Coding: | TIA-598-D |
Strength Member: | Aramid yarns |
Material: | PVC - Polyvinyl Chloride |
Nominal Diameter: | 0.200 in (5.1 mm) |
Color: | Yellow |
Number of Ripcords: | 1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.5 dB/km | 0.5 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 660 N (150 lbf) |
Max Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 17 lbs/kft (25 kg/km) |
Installation Temp Range: | -10°C to +60°C |
Operating Temp Range: | -20°C to +70°C |
Storage Temp Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Fire Resistance: | OFNR, FT4 |
ICEA Compliance: | S-83-596 |
European Directive Compliance: | EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
Update and Revision: | Revision Number: 0.139 Revision Date: 01-14-2021 |