(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
FX Indoor, Distribution Tight Buffer, OS2, 2 Fibers, OFNP, Non-Unitized, Yellow Jacket
| Product Category: | Fiber Distribution Cable |
| Suitable Applications: | Premise Backbone |
| Fiber Type: | OS2, G.657.A1, G.652.D |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA-598-D |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.180 in (4.6 mm) |
| Outer Jacket Color: | Yellow |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| 10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
| 40 Gigabit Ethernet Performance | 10,000 m | -- |
| 100 Gigabit Ethernet Performance | 10,000 m | -- |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 660 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 14 lbs/kft (21 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | OFNP |
| CEC / C(UL) Compliance: | FT6. |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 568.3, 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.348 Revision Date: 03-18-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FISD002P9 | Yellow | Reel | 612825372561 |