(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)Singlemode OS2 Indoor Breakout 24F 2.0mm OFNP Yellow Jacket Fiber Cable
Suitable Applications: | Horizontal Backbone |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125μm µm |
Fiber Diameter: | 250 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 μm µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 24 |
Fibers Per Subunit: | 1 |
Subunit Diameter: | 0.078 in (2.0 mm) |
Subunit Strength Members: | Aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex Tape |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Color: | Yellow |
Number of Ripcords: | 2 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 40 lbs/kft (60 kg/km) |
Installation Temperature Range: | -0°C to +60°C |
Operating Temperature Range: | -0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | OFNP, FT6 |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.55 Revision Date: 04-08-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FISB024PB | Yellow | Reel | 612825372226 |