Product Hierarchy
Product Hierarchy

FISB004RB - Indoor Riser OS2 Breakout 4 Fibers


FX Indoor OS2 Breakout 4 Fibers OFNR Sub-Units (2.0MM) Yellow Jacket

Product Overview

Suitable Applications: Horizontal Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125μm µm
Fiber Diameter: 250 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 μm µm
Fiber Count: 4
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Strength Members: Aramid yarns
Central Strength Member: GRP
Core Wrap: Nomex Tape

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.321 in (8.2 mm)
Color: Yellow
Number of Ripcords: 2
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1330 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 17 lbs/kft (26 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.65 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FISB004RBYellowReel612825369936
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product