Metal Solid Filler panel with plastic pins for E-Series.
| Suitable Applications: | Easy installable filler panel for 19” mounting using plastic pins. Installing the filler panel in the rack makes the installation look neat and tidy. Also, the filler panel prevents airflow escaping to the back without passing through the active equipment. |
| Environmental Space: | Indoor |
| Finish: | Powder Coated |
| Material: | 1.0 mm steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | The package comes with set of 2 plastic pns for height 1U and 4 plastic pins |
| Packaging: | Individually packed. |
| Item # | Height | Color | Application |
|---|---|---|---|
| EDAP1312 | 1U | Black | E-Series Cabinets |
| EDAP1322 | 2U | Black | E-Series Cabinets |
| EDAP1332 | 3U | Black | E-Series Cabinets |
| EDAP1311 | 1U | Gray | E-Series Cabinets |
| EDAP1321 | 2U | Gray | E-Series Cabinets |
| EDAP1331 | 3U | Gray | E-Series Cabinets |
| Update and Revision: | Revision Number: 0.111 Revision Date: 10-02-2024 |