Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Metal Solid Filler panel with cage nuts for E-Series.
| Suitable Applications: | Easy installable filler panel for 19” mounting using standard cage nuts. Installing the filler panel in the rack makes the installation look neat and tidy. Also the filler panel prevents airflow escaping to the back without passing through the active equipment |
| Environmental Space: | Indoor |
| Finish: | Powder Coated |
| Material: | 1.0 mm steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Packaging: | Individually packed. |
| Item # | Height | Color | Application |
|---|---|---|---|
| EDAP1012 | 1U | Black | E-Series Cabinets |
| EDAP1022 | 2U | Black | E-Series Cabinets |
| EDAP1032 | 3U | Black | E-Series Cabinets |
| EDAP1042 | 4U | Black | E-Series Cabinets |
| EDAP1011 | 1U | Gray | E-Series Cabinets |
| EDAP1021 | 2U | Gray | E-Series Cabinets |
| EDAP1031 | 3U | Gray | E-Series Cabinets |
| EDAP1041 | 4U | Gray | E-Series Cabinets |
| Update and Revision: | Revision Number: 0.121 Revision Date: 10-02-2024 |