Product Hierarchy
Product Hierarchy

FIBM096P1 - Indoor Mini-Distribution OS2 A2-B2 96 Fibers OFNP Sub-units 2.0 mm (12F)


FX Indoor, Mini-Distribution, OS2 A2-B2, 96 Fibers, OFNP, Sub-units 2.0 mm (12F), Yellow Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OS2, G.657.A2, G.652.D
Fiber Diameter: 250 µm
Fiber Count: 96
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 8
Fibers Per Subunit: 12
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Yellow
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: GRP

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.400 in (10.2 mm)
Outer Jacket Color: Yellow
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.4 dB/km0.3 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m
40 Gigabit Ethernet Performance10,000 m--
100 Gigabit Ethernet Performance10,000 m--

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150lbf)
Max. Tensile Strength During Operation: 200 N (45lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 92 lbs/kft (137 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.2 Revision Date: 01-30-2026

Part Numbers

Variants
Item #ColorPutup Type
FIBM096P1YellowReel
No accessories are available for this product