(109)FX Indoor, OM5, Mini-Distribution, 24 Fibers, OFNP, 4.8 mm (Double Jacket), Lime Green Jacket
Product Category: | Fiber Mini Distribution Cable |
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OM5 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Material: | Thermoplastic |
Nom. Diameter: | 0.120 in (3.0 mm) |
Color: | Lime Green |
Jacket Material: | Thermoplastic |
Nom. Diameter: | 0.190 in (4.8 mm) |
Color: | Lime Green |
Wavelength | 850 nm | 953 nm | 1300 nm |
---|---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | -- | ||
10 Gigabit Ethernet Performance | 550 m | 1100 m | 1100 m |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | 2470 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 1850 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 110 N/cm |
Bulk Cable Weight: | 17 lbs/1000ft (25 kg/km) |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | 0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | OFNP, UL 910, FT6 |
NEC / UL Compliance: | OFNP |
CEC / C(UL) Compliance: | OFNP |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.15 Revision Date: 02-26-2024 |