Product Hierarchy
Product Hierarchy

FI5M012A0 - Indoor, Plenum, OM5, Mini-Distribution, 12 Fibers, Aluminum Interlocked, Lime Green Jacket


FX Indoor, OM5, Mini-Distribution, 12 Fibers, OFCP, Aluminum Interlocked Armor, 4.8mm (Double Jacket), Lime Green Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Indoor, data center, patching, inside cabinets, workstation equipment connections

Fiber Specifications

Fiber Type: OM5
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Cable Construction

Subunit Diameter: 0.118 in (3.0 mm)
Subunit Color: Lime Green
Subunit Strength Members: Aramid Yarns

Inner Jacket Specifications

Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.189 in (4.8 mm)
Color: Lime Green
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.480 in (12.2 mm)
Color: Lime Green
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance550 m1100 m
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20 x Cable OD
Min. Bend Radius During Operation: 10 x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 90.6 lbs/kft ( 134.7 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.4 Revision Date: 01-28-2025
No accessories are available for this product