Product Hierarchy
Product Hierarchy

FI5I002RB - Indoor Interconnect OM5 2 Fibers OFNR DX Cord 2.0mm (900µm)


FX Indoor, Interconnect, OM5, 2 Fibers, OFNR, DX Cord 2.0mm (900µm), Lime Green Jacket

Product Overview

Product Category: Fiber Interconnect Cable
Suitable Applications: Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections

Fiber Specifications

Fiber Type: OM5
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.078 in x0.161 in
Color: Lime Green
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance400 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 220 N (50 lbf)
Max. Tensile Strength During Operation: 67 N (15 lbf)
Crush Resistance: 35 N/cm
Bulk Cable Weight: 5 lbs/1000ft (7 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1666, UL 1685, FT4
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: OFNR
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.9 Revision Date: 08-21-2025
No accessories are available for this product