Product Hierarchy
Product Hierarchy

FI5D024A9 - Indoor Plenum OM5 Distribution Tight Buffer 24 Fibers Aluminum Interlocked


FX Indoor, OM5, Distribution Tight Buffer, 24 Fibers, OFCP, Aluminum Interlocked Armor, Non-Unitized, Lime Green Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM5
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Buffer Material: PVC Thermoplastic
Buffer Diameter: 900 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Material: Thermoplastic
Nom. Diameter: 0.330 in (8.4 mm)
Color: Lime Green

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: Thermoplastic
Nom. Diameter: 0.580 in (14.7 mm)
Color: Lime Green
Optical Characteristics
Wavelength850 nm953 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance550 m1100 m1100 m
Min. Effective Modal Bandwidth (EMB)4700 MHz.km2470 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km1850 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 188 lbs/1000ft (280 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFCP, UL 910, FT6
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: OFCP
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.19 Revision Date: 10-15-2024
No accessories are available for this product