Product Hierarchy
Product Hierarchy

FI5D012F9 - Indoor OM5 Distribution Tight Buffer 12 Fibers OFCR Aluminum Interlocked Armor Non-Unitized


FX Indoor OM5 Distribution Tight Buffer 12 Fibers OFCR Aluminum Interlocked Armor Non-Unitized Lime Green Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbon

Fiber Specifications

Fiber Type: OM5
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Buffer Diameter: 900 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.260 in (6.6 mm)
Color: Lime Green
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.570 in (14.5 mm)
Color: Lime Green
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance400 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 156 lbs/kft (232 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666, UL 1685, FT4
NEC / UL Compliance: OFCR
CEC / C(UL) Compliance: OFCR
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.5 Revision Date: 08-21-2025
No accessories are available for this product