Product Hierarchy
Product Hierarchy

FI4X024W0 - Indoor OptiTuff™ Mini Fiber OM4 24 Fibers OFNP Non-Unitized


FX Indoor, OptiTuff™ Mini Fiber, OM4, 24 Fibers, OFNP, Non-Unitized, Erika Violet Jacket

Product Overview

Product Category: OptiTuff™ Mini Fiber Cable
Suitable Applications: Raised floor, Data Centers, POL/POLAN, FTTx

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Armor Specifications

Armor Type and Material: ADA - All-Dielectric Armor

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVDF - Polyvinylidene Fluoride
Nom. Diameter: 0.156 in (4.0 mm)
Outer Jacket Color: Erika Violet
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance400 m--
40 Gigabit Ethernet Performance150 m--
100 Gigabit Ethernet Performance100 m--
Min. Effective Modal Bandwidth (EMB)4,700 m--
Min. Overfilled Launch (OFL) Bandwidth3,500 m500 m

Mechanical Characteristics

Minimum Bend Radius During Installation: 3.75x Cable OD
Minimum Bend Radius During Operation: 3.75x Cable OD
Max. Tensile Strength During Installation: 100 N (25 lbf)
Max. Tensile Strength During Operation: 45 N (10 lbf)
Crush Resistance: 220 N/cm
Crush Resistance (Recoverable Signal < +0.5 dB): 2500 N/cm
Bulk Cable Weight: 8 lbs/kft (12 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.186 Revision Date: 05-05-2026

Part Numbers

Variants
Item #ColorPutup Type
FI4X024W0Erika VioletReel
No accessories are available for this product