FX Indoor OM4 OptiTuff™ Mini Fiber Cable 12 Fibers OFNP Non-Unitized Erika Violet Jacket
| Product Category: | OptiTuff™ Mini Fiber Cable |
| Suitable Applications: | Raised floor, Data Centers, POL/POLAN, FTTx |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Armor Type and Material: | ADA - All-Dielectric Armor |
| Jacket Material: | PVDF - Polyvinylidene Fluoride |
| Nom. Diameter: | 0.157 in (4.0 mm) |
| Outer Jacket Color: | Erika Violet |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1,100 m | 550 m |
| 10 Gigabit Ethernet Performance | 400 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 4,700 m | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 3,500 m | 500 m |
| Minimum Bend Radius During Installation: | 3.75x Cable OD |
| Minimum Bend Radius During Operation: | 3.75x Cable OD |
| Max. Tensile Strength During Installation: | 100 N (25 lbf) |
| Max. Tensile Strength During Operation: | 45 N (10 lbf) |
| Crush Resistance: | 220 N/cm |
| Crush Resistance (Recoverable Signal < +0.5 dB): | 2500 N/cm |
| Bulk Cable Weight: | 8 lbs/kft (12 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -20°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| ICEA Compliance: | S-83-596 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.87 Revision Date: 10-05-2023 |