(109)FX Indoor OM4 OptiTuff™ Mini Fiber Cable 6 Fibers OFNP Non-Unitized Erika Violet Jacket
Product Category: | OptiTuff™ Mini Fiber Cable |
Suitable Applications: | Raised floor, Data Centers, POL/POLAN, FTTx |
Fiber Type: | OM4 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 6 |
Fiber Color Coding: | TIA-598-D |
Armor Type and Material: | ADA - All-Dielectric Armor |
Strength Member: | Aramid Yarns |
Jacket Material: | PVDF - Polyvinylidene Fluoride |
Nom. Diameter: | 0.157 in (4.0 mm) |
Color: | Erika Violet |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1,100 m | 550 m |
10 Gigabit Ethernet Performance | 400 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4,700 m | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3,500 m | 500 m |
Min. Bend Radius During Installation: | 3.75x Cable OD |
Min. Bend Radius During Operation: | 3.75x Cable OD |
Max. Tensile Strength During Installation: | 100 N (25 lbf) |
Max. Tensile Strength During Operation: | 45 N (10 lbf) |
Crush Resistance: | 220 N/cm |
Crush Resistance (Recoverable Signal |
2500 N/cm |
Bulk Cable Weight: | 8 lbs/kft (12 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -20°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor, Sunlight Resistance |
Flammability / Reaction to Fire: | OFNP, FT6 |
ICEA Compliance: | S-83-596 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.84 Revision Date: 10-05-2023 |