Indoor Multimode OM4 Mini-Distribution 96F ZH/OFNR Erika Violet Jacket Fiber Cable
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 96 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 8 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.118 in (3.0 mm) |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Strength Member: | Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.410 in (10.5 mm) |
| Outer Jacket Color: | Erika Violet |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.2 dB/km |
| 1 Gigabit Ethernet Performance | 1,040 m | 550 m |
| 10 Gigabit Ethernet Performance | 550 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 670 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 110 N/cm |
| Bulk Cable Weight: | 84 lbs/kft (125 kg/km) |
| Installation Temperature Range: | 0C to +60C |
| Operating Temperature Range: | 0C to +70C |
| Storage Temperature Range: | -40C to +70C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
| Update and Revision: | Revision Number: 0.85 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI4M096L2 | Erika Violet | Reel | 612825288879 |