Product Hierarchy
Product Hierarchy

FI4M024L2 - Indoor Riser OM4 Mini-Distribution 24F LSZH Erika Violet

Indoor Multimode OM4 Mini-Distribution 24F LSZH Erika Violet Jacket Fiber Cable

Product Overview

Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Fibers Per Subunit: 12
Subunit Diameter: 0.118 in (3.0 mm)
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: GRP

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.270 in (7.0 mm)
Outer Jacket Color: Erika Violet
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.2 dB/km
1 Gigabit Ethernet Performance1,040 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 670 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 110 N/cm
Bulk Cable Weight: 33 lbs/kft (49 kg/km)

Temperature Range

Installation Temperature Range: 0C to +60C
Operating Temperature Range: 0C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.86 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI4M024L2Erika VioletReel612825288633
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product