Product Hierarchy
Product Hierarchy

FI4M016P8 - Indoor OM4 Mini Distribution 16 Fibers OFNP Sub-Units 2.0mm (8F)


FX Indoor, OM4, Mini Distribution, 16 Fibers, OFNP, Sub-Units 2.0mm (8F), Erika Violet Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 16
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Number of Fillers: 3
Fibers Per Subunit: 8
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Erika Violet
Subunit Strength Members: Aramid yarns
Central Strength Member: GRP

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.270 in (7.0 mm)
Color: Erika Violet
Number of Ripcords: 1

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Bulk Cable Weight: 35 lbs/kft (52 kg/km)

Temperature Range

Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: OFNP
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.5 Revision Date: 06-16-2025
No accessories are available for this product