Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
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
(12389)Indoor Fiber Cable
(1428)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
(10)Patch Panels & Components
(778)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)FX Indoor, Mini Distribution, OM4, 8 Fibers, OFNP, 4.8 mm (Double Jacket), Erika Violet Jacket
Product Category: | Fiber Mini Distribution Cable |
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OM4 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 8 |
Fiber Color Coding: | TIA-598-D |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.120 in (3.0 mm) |
Color: | Erika Violet |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.190 in (4.8 mm) |
Color: | Erika Violet |
Min. Bend Radius During Installation: | 15x Cable OD |
Bulk Cable Weight: | 16 lbs/kft (23 kg/km) |
Operating Temperature Range: | 0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | NFPA 262, FT6 |
NEC / UL Compliance: | OFNP |
CEC / C(UL) Compliance: | OFNP |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | 598-D |
Telcordia Compliance: | GR-409 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
Update and Revision: | Revision Number: 0.3 Revision Date: 06-13-2025 |