Product Hierarchy
Product Hierarchy

FI4I016P1A - Indoor Interconnect OM4 16 Fibers OFNP Mini-Round 3.0mm (250μm)

FX Indoor, Interconnect, OM4, 16 Fibers, OFNP, Mini-Round 3.0mm (250μm), Aqua Jacket

Product Overview

Product Category: Fiber Interconnect Cable
Suitable Applications: Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 16
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.118 in (3.0 mm)
Outer Jacket Color: Aqua
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance400 m--
40 Gigabit Ethernet Performance150 m--
100 Gigabit Ethernet Performance100 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 50 lbf (220 N)
Max. Tensile Strength During Operation: 15 lbf (67 N)
Crush Resistance: 35 N/cm
Bulk Cable Weight: 5 lbs/kft (7 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.2 Revision Date: 06-16-2026

Part Numbers

Variants
Item #ColorPutup Type
FI4I016P1AAquaReel
No accessories are available for this product