Product Hierarchy
Product Hierarchy

FI4I012RR - Indoor Riser OM4 Interconnect 12F Ribbon EV


Indoor Multimode OM4 Interconnect 12F Ribbon OFNR Erika Violet Jacket Fiber Cable

Part Number: FI4I012RR
Construction Type: Interconnect

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM412
Fiber Color Coding: Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Buffer Specification
Buffer MaterialBuffer Diameter
PVC900 μm
Bulk Cable Weight: 8 lbs/1000ft

Jacket Specifications

Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.08 x 0.18 in (2.0 x 4.6 mm)
Color: Erika Violet
Nominal Diameter: 0.08 in x 0.18 in

Optical Characteristics

Effective Modal Bandwidth (EMB): 4700 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125μm
Max Attenuation at 1300 nm: 1.2 dB/km
Max Attenuation at 850 nm: 3.0 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 550 m / 300 m
1 Gigabit Ethernet Performance: - / 550 m
Min Overfilled Launch (OFL) Bandwidth: 3500 MHz-km /550 Mhz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)11 N (50 lbf)
Cable Max. Tensile Strength Operation (Long Term)3 N (15 lbf)

Temperature Range

Operating Temp Range: 0C to +70C
Installation Temp Range: -10C to +60C
Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: Riser
CEC/C(UL) Specification: FT4
NEC/(UL) Specification: OFNR
Telecommunications Standards: ANSI/ICEA S-83-596
RoHS: Yes

History

Variants
Item #ColorUPC
FI4I012RRErika Violet612825288572
Update and Revision: Revision Number: 0.47 Revision Date: 01-31-2020
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product