FX Indoor, Interconnect, OM4, 2 Fibers, OFNR, DX Cord 2.0mm (900µm), Erika Violet Jacket
| Product Category: | Fiber Interconnect Cable |
| Suitable Applications: | Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA-598-D |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.078 in x0.161 in |
| Outer Jacket Color: | Erika Violet |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 10 Gigabit Ethernet Performance | 400 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 220 N (50 lbf) |
| Max. Tensile Strength During Operation: | 67 N (15 lbf) |
| Crush Resistance: | 35 N/cm |
| Bulk Cable Weight: | 5 lbs/1000ft (7 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | -20°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666, UL 1685, FT4 |
| NEC / UL Compliance: | OFNR |
| CEC / C(UL) Compliance: | OFNR |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.82 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI4I002RB | Erika Violet | Reel | 612825288473 |