Product Hierarchy
Product Hierarchy

FI4I002PCA - Indoor Plenum OM4 Interconnect 2F DX DX Cord 3.0mm Aqua


Indoor OM4 Interconnect 2 Fibers OFNP DX DX Cord 3.0mm (900μm) Aqua Jacket

Product Overview

Suitable Applications: Indoor

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125μm
Fiber Buffer Material: PVC
Fiber Buffer Diameter: 900 μm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.118 in x 0.236 in
Outer Jacket Color: Aqua

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 50 lbf (220 N)
Max. Tensile Strength During Operation: 15 lbf (67 N)
Bulk Cable Weight: 13 lbs/1000ft (19 kg/km)

Temperature Range

Installation Temperature Range: 0C to +60C
Operating Temperature Range: 0C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.74 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI4I002PCAAquaReel612825288466
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product