Product Hierarchy
Product Hierarchy

FI4I002P0A - Indoor Plenum OM4 Interconnect 2F DX DX 2.0mm (250μm)

Indoor OM4 Interconnect 2 Fibers OFNP DX DX Aqua 2.0mm (250μm) Aqua Jacket

Part Number: FI4I002P0A
Construction Type: Interconnect

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM42
Fiber Color Coding: Blue, White
Buffer Specification
Buffer Material
PVC
Bulk Cable Weight: 2.3 lbs/1000ft

Jacket Specifications

Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.079 in (2 mm)
Color: Aqua
Nominal Diameter: 0.079 in

Optical Characteristics

Effective Modal Bandwidth (EMB): 4700 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125μm
Max Attenuation at 1300 nm: 1.2 dB/km
Max Attenuation at 850 nm: 3.0 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 550 m / 300 m
1 Gigabit Ethernet Performance: - / 550 m
Min Overfilled Launch (OFL) Bandwidth: 3500 MHz-km /550 Mhz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)11 N (50 lbf)
Cable Max. Tensile Strength Operation (Long Term)3 N (15 lbf)

Temperature Range

Operating Temp Range: 0C to +70C
Installation Temp Range: 0C to +60C
Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: Plenum
CEC/C(UL) Specification: FT6
NEC/(UL) Specification: OFNP
Telecommunications Standards: ANSI/ICEA S-83-596
RoHS: Yes

History

Variants
Item #Color
FI4I002P0AAqua
Update and Revision: Revision Number: 0.47 Revision Date: 01-31-2020
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product