Product Hierarchy
Product Hierarchy

FI4D096RKA - Indoor Riser OM4 Distribution 96 Fibers


FX Indoor OM4 Distribution Tight Buffer 96 Fibers OFNR Sub-Units (12F) Aqua Jacket

Product Overview

Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 96
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 8
Fibers Per Subunit: 12
SubUnit Diameter: 0.22 in (5.6 mm)
SubUnit Color: Erika Violet
Subunit Strength Members: Aramid yarns
Central Strength Member: Upjacketed GRP
Core Wrap: Nomex Tape

Outer Jacket Specifications

Strength Member: Aramid yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter: 0.953 in (24.2 mm)
Color: Erika Violet
Number of Ripcords: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3 dB/km1 dB/km
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min Bend Radius During Installation: 15x Cable OD
Min Bend Radius During Operation: 10x Cable OD
Max Tensile Strength During Installation: 1320 N (300 lbf)
Max Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 320 lbs/kft (477 kg/km)

Temperature Range

Installation Temp Range: -10°C to +60°C
Operating Temp Range: -40°C to +70°C
Storage Temp Range: -40°C to + 70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65 (CJ for Wire and Cable)
Flammability / Fire Resistance: OFNR, FT4
CEC / C(UL) Compliance: OFNR
ICEA Compliance: S-83-596

History

Update and Revision: Revision Number: 0.66 Revision Date: 05-28-2020
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product