Product Hierarchy
Product Hierarchy

FI4D096FKA - Indoor Riser OM4 Distribution 96F Aluminum Interlocked


FX Indoor OM4 Distribution Tight Buffer 96 Fibers OFCR Aluminum Interlocked Armor Sub-Units(12F) Aqua Jacket

Product Overview

Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 96
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 8
Fibers Per Subunit: 12
SubUnit Diameter: 0.230 in (5.8 mm)
SubUnit Color: Aqua
Subunit Strength Members: Aramid yarns
Central Strength Member: Upjacketed GRP

Inner Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nominal Diameter: 0.953 in (24.2 mm)
Color: Aqua
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nominal Diameter: 1.365 in (34.7 mm)
Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min Bend Radius During Installation: 20x Cable OD
Min Bend Radius During Operation: 10x Cable OD
Max Tensile Strength During Installation: 1320 N (300 lbf)
Max Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 601 lbs/kft (895 kg/km)

Temperature Range

Installation Temp Range: -10°C to +60°C
Operating Temp Range: -20C to +70C
Storage Temp Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65 (CJ for Wire and Cable), Product Lens(TM)
Flammability / Fire Resistance: OFCP, FT6
CEC / C(UL) Compliance: OFNR
ICEA Compliance: S-83-596

History

Update and Revision: Revision Number: 0.73 Revision Date: 05-26-2020
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product