Product Hierarchy
Product Hierarchy

FI4D048RK - Indoor Riser OM4 Distribution 48 Fibers


FX Indoor OM4 Distribution Tight Buffer 48 Fibers OFNR Sub-Units (12F) Erika Violet Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 12
Subunit Diameter: 0.230 in (5.8 mm)
Subunit Color: Erika Violet
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: Upjacketed GRP
Core Wrap Material: Mylar

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.664 in (16.9 mm)
Outer Jacket Color: Erika Violet
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1100 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 147 lbs/kft (219 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.89 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI4D048RKErika VioletReel612825378983
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product