Product Hierarchy
Product Hierarchy

FI4D012A9A - Indoor Plenum OM4 Distribution 12Fibers Aluminum Interlocked


FX Indoor OM4 Distribution Tight Buffer 12 Fibers OFCP Aluminum Interlocked Armor Non-Unitized Aqua Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.230 in (5.8 mm)
Color: Aqua
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.480 in (12.2 mm)
Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1100 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 108 lbs/kft (161 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFCP, FT6
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.92 Revision Date: 11-09-2022

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI4D012A9AAquaReel612825368472
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product