Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Indoor OM4 Breakout 12 Fibers LSZH Sub-Units (2.0mm) Aqua Jacket
| Suitable Applications: | Horizontal Backbone |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125μm µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen (Flame Retardent) |
| Fiber Buffer Diameter: | 900 μm µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Fibers Per Subunit: | 1 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Nomex Tape |
| Strength Member: | Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.514 in (13.1 mm) |
| Outer Jacket Color: | Aqua |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1100 m | 550 m |
| 10 Gigabit Ethernet Performance | 550 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1330 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 27 lbs/kft (41 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
| Update and Revision: | Revision Number: 0.71 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI4B012LBA | Aqua | Reel | 612825374480 |