Product Hierarchy
Product Hierarchy

FI4B004PBA - Indoor Plenum OM4 Breakout 4F 2mm Sub-Units Aqua


Indoor OM4 Breakout 4 Fibers OFNP Sub-Units (2.0mm) Aqua Jacket

Product Overview

Suitable Applications: Horizontal Backbone

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125μm µm
Fiber Diameter: 250 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 μm µm
Fiber Count: 4
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Strength Members: Aramid yarns
Central Strength Member: GRP
Core Wrap: Nomex Tape

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.263 in (6.7 mm)
Color: Aqua
Number of Ripcords: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1100 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1330 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 15 lbs/kft (23 kg/km)

Temperature Range

Installation Temperature Range: -0°C to +60°C
Operating Temperature Range: -0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFNP, FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.69 Revision Date: 05-31-2024

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI4B004PBAAquaReel612825369639
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product