(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
FX Indoor, Mini-Distribution, OM3, 144 Fibers, OFNP, Sub-units 2.0 mm (8F), Aqua JacketJacket
| Product Category: | Fiber Mini Distribution Cable |
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 144 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 18 |
| Fibers Per Subunit: | 8 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Aqua |
| Fiber SubUnit Strength Members: | Aramid Yarns |
| Central Strength Member Type: | GRP |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.491 in (12.5 mm) |
| Outer Jacket Color: | Aqua |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 10 Gigabit Ethernet Performance | 300 m | |
| 40 Gigabit Ethernet Performance | 100 m | -- |
| 100 Gigabit Ethernet Performance | 70 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 660 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 119 lbs/kft (177 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | OFNP |
| CEC / C(UL) Compliance: | FT6 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 568.3, 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.2 Revision Date: 07-14-2026 |
| Item # | Color | Putup Type |
|---|---|---|
| FI3M144P8 | Aqua | Reel |