Product Hierarchy
Product Hierarchy

FI3M036A1 - Indoor Mini-Distribution OM3 36 Fibers OFCP Armor Aluminum Interlocked Armor Sub-Units 2.0mm (12F)


FX Indoor, Mini-Distribution, OM3, 36 Fibers, OFCP Aluminum Interlocked Armor, Sub-Units 2.0mm (12F), Aqua Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 36
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 3
Number of Fillers: 1
Fibers Per Subunit: 12
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Aqua
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: GRP

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.272 in (6.9 mm)
Color: Aqua
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.569 (14.4)
Outer Jacket Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance300 m--
40 Gigabit Ethernet Performance100 m70 m
100 Gigabit Ethernet Performance70 m--
Min. Effective Modal Bandwidth (EMB)2000 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 113 lbs/kft (253 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: OFCP
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.100 Revision Date: 12-08-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI3M036A1AquaReel612825288121
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product