(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Indoor Multimode OM3 Mini-Distribution 24F OFCP Aqua Jacket Fiber Cable
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 24 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 2 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.118 in (3.0 mm) |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Central Strength Member Type: | GRP |
| Inner Jacket Strength Member: | Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Color: | Aqua |
| Number of Inner Jacket Ripcords: | 2 |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.738 (18.7) |
| Outer Jacket Color: | Aqua |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.2 dB/km |
| 1 Gigabit Ethernet Performance | 1,000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 15x Cable OD |
| Max. Tensile Strength During Installation: | 670 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 440 N/cm |
| Installation Temperature Range: | 0C to +60C |
| Operating Temperature Range: | 0C to +70C |
| Storage Temperature Range: | -40C to +70C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFCP, FT6 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
| Update and Revision: | Revision Number: 0.90 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type |
|---|---|---|
| FI3M024A2 | Aqua | Reel |