Product Hierarchy
Product Hierarchy

FI3M012P2 - Indoor Plenum OM3 Mini-Distribution 12 Fibers


FX Indoor OM3 Mini Distribution 12 Fibers OFNP 3.0 mm Aqua Jacket

Product Overview

Suitable Applications: Indoor, data center, patching, inside cabinets, workstation equipment connections

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.118 in (3.0 mm)
Outer Jacket Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.2 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20 x Cable OD
Minimum Bend Radius During Operation: 10 x Cable OD
Max. Tensile Strength During Installation: 220 N (50 lbf)
Max. Tensile Strength During Operation: 75 N (17 lbf)
Crush Resistance: 35 N/cm
Bulk Cable Weight: 5.2 lbs/kft (7.81 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
Telcordia Compliance: GR-409

History

Update and Revision: Revision Number: 0.96 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI3M012P2AquaReel612825288084
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product