Product Hierarchy
Product Hierarchy

FI3I002RC - Indoor Interconnect OM3 2 Fibers OFNR DX Cord 3.0mm (900µm)


FX Indoor, Interconnect, OM3, 2 Fibers, OFNR, DX Cord 3.0mm (900µm), Aqua Jacket

Product Overview

Product Category: Fiber Interconnect Cable
Suitable Applications: Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections.

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.114 in x 0.233 in
Outer Jacket Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance300 m--
Min. Effective Modal Bandwidth (EMB)200 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 220 N (50 lbf)
Max. Tensile Strength During Operation: 67 N (15 lbf)
Crush Resistance: 35 N/cm
Bulk Cable Weight: 9 lbs/kft (13 kg/km)

Temperature Range

Installation Temperature Range: 0ºC to +60ºC
Operating Temperature Range: -20ºC to +70ºC
Storage Temperature Range: -40ºC to +70ºC

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1666, UL 1685, FT4
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: OFNR.
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.79 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI3I002RCAquaReel612825288039
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product