Product Hierarchy
Product Hierarchy

FI3I002P0 - Indoor Plenum OM3 Interconnect 2F DX DX MiniRound 2mm


FX Indoor OM3 Interconnect 2 Fibers OFNP DX DX Mini-Round 2.0MM (250UM) Aqua Jacket

Product Overview

Suitable Applications: Indoor

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125μm
Buffer Material: PVC
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.079 in
Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.2 dB/km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 50 lbf (220 N)
Max. Tensile Strength During Operation: 15 lbf (67 N)
Bulk Cable Weight: 2.3 lbs/1000ft (3.4 kg/km)

Temperature Range

Installation Temperature Range: 0C to +60C
Operating Temperature Range: 0C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.85 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup Type
FI3I002P0AquaReel
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product