(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
FX Indoor OM3 Interconnect 2 Fibers LSZH/OFNR DX DX Cord 3.0MM (900UM) Aqua Jacket
| Product Category: | Fiber Interconnect Cable |
| Suitable Applications: | Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections. |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA-598-D |
| Strength Member: | Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.114 in x 0.233 in |
| Outer Jacket Color: | Aqua |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 10 Gigabit Ethernet Performance | 300 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 220 N (50 lbf) |
| Max. Tensile Strength During Operation: | 67 N (15 lbf) |
| Crush Resistance: | 35 N/cm |
| Bulk Cable Weight: | 10 lbs/kft (15 kg/km) |
| Installation Temperature Range: | 0ºC to +60ºC |
| Operating Temperature Range: | -40ºC to +70ºC |
| Storage Temperature Range: | -40ºC to +70ºC |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666, UL 1685, FT4 |
| NEC / UL Compliance: | OFNR-ST1 |
| CEC / C(UL) Compliance: | OFNR-ST1 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.76 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI3I002LC | Aqua | Reel | 612825287995 |