Product Hierarchy
Product Hierarchy

FI3D096AK - Indoor Plenum OM3 Distribution 96 Fibers Aluminum Interlocked


FX Indoor OM3 Distribution Tight Buffer 96 Fibers OFCP Aluminum Interlocked Armor Sub-Units(12F) Aqua Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 96
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 8
Fibers Per Subunit: 12
Subunit Diameter: 0.220 in (5.6 mm)
Subunit Color: Aqua
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: Upjacketed GRP
Core Wrap Material: Nomex tape

Inner Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.867 in (22.0 mm)
Color: Aqua
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 1.230 in (31.2 mm)
Outer Jacket Color: Aqua
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1000 m550 m
10 Gigabit Ethernet Performance300 m--
Min. Effective Modal Bandwidth (EMB)2000 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 440 lbs/kft (655 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFCP, FT6
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.108 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI3D096AKAquaReel612825368403
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product