(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)FX Indoor OM3 Distribution Tight Buffer 48 Fibers OFNP Sub-Units (12F) Aqua Jacket
Product Category: | Fiber Distribution Cable |
Suitable Applications: | Premise Backbone |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 48 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 4 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.220 in (5.6 mm) |
Subunit Color: | Aqua |
Subunit Strength Members: | Aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex Tape |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.590 in (15.0 mm) |
Color: | Aqua |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 1320 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 123 lbs/kft (184 kg/km) |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | 0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | OFNP, FT6 |
ICEA Compliance: | S-83-596 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
Update and Revision: | Revision Number: 0.161 Revision Date: 11-09-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI3D048PK | Aqua | Reel | 612825371977 |