(109)FX Indoor Breakout OM3 24 Fibers OFNR
Suitable Applications: | Horizontal Backbone |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50/125μm µm |
Fiber Diameter: | 250 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 μm µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 24 |
Number of Fillers: | 0 |
Fibers Per Subunit: | 1 |
Subunit Diameter: | 0.078 in (2.0 mm) |
Subunit Color: | Aqua |
Subunit Strength Members: | Aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex Tape |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.650 in (16.5 mm) |
Color: | Aqua |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 42 lbs/kft (63 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | OFNR, FT4 |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.73 Revision Date: 11-09-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI3B024RB | Aqua | Reel | 612825379515 |