(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Mini-Distribution Fiber Cable, OM2, Multimode, 96 Fibers, LSZH/Riser (OFNR), 3.0mm, Orange Jacket
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OM2 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 96 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 8 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.118 in (3.0 mm) |
Subunit Strength Members: | Aramid yarns |
Central Strength Member: | Upjacketed GRP |
Strength Member: | Aramid yarns |
Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nominal Diameter: | 0.410 in (10.5 mm) |
Color: | Orange |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.5 dB/km |
1 Gigabit Ethernet Performance | 600 m | 600 m |
10 Gigabit Ethernet Performance | 82 m | -- |
Min. Overfilled Launch (OFL) Bandwidth | 500 MHz.km | 500 MHz.km |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 670 N (150 lbf) |
Max Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 110 N/cm |
Bulk Cable Weight: | 84 lbs/kft (125 kg/km) |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | OFNR, FT4 |
NEC / UL Compliance: | N/A |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.58 Revision Date: 01-12-2021 |