Product Hierarchy
Product Hierarchy

FI2M096A1 - Indoor Plenum OM2 Mini-Distribution 96F Armor 2mm SubUnits

FX Indoor OM2 Mini-Distribution 96 Fibers OFCP Aluminum Interlocked Armor Sub-Units (2.0MM) Orange Jacket

Part Number: FI2M096A1
Construction Type: Mini Distribution

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM296
Central Strength Member: GRP

SubUnit Specifications

Number of Active Subunits: 8
Number of Subunit Positions: 8
Fibers Per Subunit: 12
SubUnit Diameter: 0.078 in (2.0 mm)

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Interlocked Aluminum
Number of Inner Jacket Ripcords: 2
Color@InnerJacket1: Orange
Material@InnerJacket1: PVC
Outer Jacket Material
MaterialNominal Diameter
Thermoplastic0.74 in (18.8 mm)
Outer Jacket Color: Orange
Number of Outer Jacket Ripcords: 2
OuterJacket1, Nominal Diameter: 0.675 (17.1)

Optical Characteristics

Effective Modal Bandwidth (EMB): 950 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125
Max Attenuation at 1300 nm: 1.0 dB/km
Max Attenuation at 850 nm: 3.0 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 150 m / 300 m
1 Gigabit Ethernet Performance: 550 m / 550 m
Min Overfilled Launch (OFL) Bandwidth: 700 MHz-km / 500 MHz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)15x Cable OD

Standards

UL Rating/Flame Test: OFCP
NEC/(UL) Specification: N/A
C (UL) US: FT4
Telecommunications Standards: ANSI/ICEA S-83-596
RoHS: Yes

History

Variants
Item #ColorUPC
FI2M096A1Orange612825287865
Update and Revision: Revision Number: 0.54 Revision Date: 03-13-2019
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product