Product Hierarchy
Product Hierarchy

FI2M072A1 - Indoor Plenum OM2 Mini-Distribution 72F Armor 2mm SubUnits

FX Indoor OM2 Mini-Distribution 72 Fibers OFCP Aluminum Interlocked Armor Sub-Units (2.0MM) Orange Jacket

Product Overview

Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM2
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 72
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 12
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Strength Members: Aramid yarns
Central Strength Member: GRP

Inner Jacket Specifications

Strength Member: Aramid yarns
Material: PVC - Polyvinyl Chloride
Color: Orange
Number of Ripcords: 2

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nominal Diameter: 0.647 (16.4)
Color: Orange
Number of Ripcords: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.5 dB/km
1 Gigabit Ethernet Performance600 m600 m
10 Gigabit Ethernet Performance82 m--
Min. Overfilled Launch (OFL) Bandwidth500 MHz.km500 MHz.km

Mechanical Characteristics

Min Bend Radius During Installation: 20x Cable OD
Min Bend Radius During Operation: 15x Cable OD
Max Tensile Strength During Installation: 670 N (150 lbf)
Max Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Fire Resistance: OFCP, FT6
NEC / UL Compliance: N/A
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.60 Revision Date: 01-12-2021
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product