Product Hierarchy
Product Hierarchy

FI2M036L2 - Indoor Riser OM2 Mini-Distribution 36F

Mini-Distribution Fiber Cable, OM2, Multimode, 36 Fibers, LSZH/Riser (OFNR), 3.0mm, Orange Jacket

Part Number: FI2M036L2
Construction Type: Mini Distribution

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM236
Central Strength Member: GRP

SubUnit Specifications

Number of Active Subunits: 3
Number of Subunit Positions: 3
Fibers Per Subunit: 12
SubUnit Diameter: 0.118 in (3.0 mm)

Jacket Specifications

Number of Jackets: Single Jacket
Material: LSZH
Outer Jacket Material
MaterialNominal Diameter
Thermoplastic0.38 in (9.7 mm)
Color: Orange
Number of Ripcords: 2
Nominal Diameter: 0.380 (9.7)

Optical Characteristics

Effective Modal Bandwidth (EMB): 950 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125
Max Attenuation at 1300 nm: 1.0 dB/km
Max Attenuation at 850 nm: 3.0 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 150 m / 300 m
1 Gigabit Ethernet Performance: 550 m / 550 m
Min Overfilled Launch (OFL) Bandwidth: 700 MHz-km / 500 MHz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)15x Cable OD

Standards

UL Rating/Flame Test: OFNR
NEC/(UL) Specification: N/A
C (UL) US: FT4
Telecommunications Standards: ANSI/ICEA S-83-596
RoHS: Yes

History

Variants
Item #ColorUPC
FI2M036L2Orange612825287780
Update and Revision: Revision Number: 0.54 Revision Date: 03-13-2019
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product