FX Indoor OM2 Interconnect 2 Fibers OFNP DX DX Cord 3.0MM (900UM) Orange Jacket
| Suitable Applications: | Indoor |
| Fiber Type: | OM2 |
| Fiber Core Diameter: | 50/125μm |
| Fiber Buffer Material: | PVC |
| Fiber Buffer Diameter: | 900 μm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA-598-D |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.118 in x 0.236 in |
| Outer Jacket Color: | Orange |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 50 lbf (220 N) |
| Max. Tensile Strength During Operation: | 15 lbf (67 N) |
| Bulk Cable Weight: | 13 lbs/1000ft (19 kg/km) |
| Installation Temperature Range: | 0C to +60C |
| Operating Temperature Range: | 0C to +70C |
| Storage Temperature Range: | -40C to +70C |
| Environmental Suitability: | Indoor |
| NEC / UL Compliance: | OFNP |
| CEC / C(UL) Compliance: | FT6 |
| TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
| Update and Revision: | Revision Number: 0.73 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI2I002PC | Orange | Reel | 612825287667 |