Product Hierarchy
Product Hierarchy

FI2I002PB - Indoor Plenum OM2 Interconnect 2F DX DX Cord 2.0mm Orange


FX Indoor OM2 Interconnect 2 Fibers OFNP DX DX Cord 2.0MM (900UM) Orange Jacket

Product Overview

Suitable Applications: Indoor

Fiber Specifications

Fiber Type: OM2
Fiber Core Diameter: 50/125μm
Fiber Buffer Material: PVC
Fiber Buffer Diameter: 900 μm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.078 in x 0.156 in
Outer Jacket Color: Orange
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 50 lbf (220 N)
Max. Tensile Strength During Operation: 15 lbf (67 N)
Bulk Cable Weight: 7 lbs/1000ft (10 kg/km)

Temperature Range

Installation Temperature Range: 0C to +60C
Operating Temperature Range: 0C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: FT6.
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.73 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI2I002PBOrangeReel612825287650
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product