(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)FX Indoor OM2 Distribution Tight Buffer 48 Fibers OFNP Sub-Units (12F) Orange Jacket
Product Category: | Fiber Distribution Cable |
Suitable Applications: | Premise Backbone |
Fiber Type: | OM2 |
Fiber Core Diameter: | 50/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 48 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 4 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.220 in (5.6 mm) |
Subunit Color: | Orange |
Subunit Strength Members: | Aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex Tape |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.590 in (15.0 mm) |
Color: | Orange |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
1 Gigabit Ethernet Performance | 600 m | 600 m |
10 Gigabit Ethernet Performance | 82 m | -- |
Min. Restricted Mode Launch | 950 MHz.km | 500 MHz.km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 1320 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 123 lbs/kft (184 kg/km) |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | 0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | OFNP, FT6 |
ICEA Compliance: | S-83-596 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
Update and Revision: | Revision Number: 0.80 Revision Date: 02-03-2025 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI2D048PK | Orange | Reel | 612825370925 |