(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
FX Indoor OM2 Distribution Tight Buffer 2 Fibers OFNR Non-Unitized Orange Jacket
| Product Category: | Fiber Distribution Cable |
| Suitable Applications: | Premise Backbone |
| Fiber Type: | OM2 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA-598-D |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.184 in (4.7 mm) |
| Outer Jacket Color: | Orange |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
| 1 Gigabit Ethernet Performance | 600 m | 600 m |
| 10 Gigabit Ethernet Performance | 82 m | -- |
| Min. Restricted Mode Launch | 950 MHz.km | 500 MHz.km |
| Min. Overfilled Launch (OFL) Bandwidth | 700 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 660 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 14 lbs/kft (21 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -20°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| ICEA Compliance: | S-83-596 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| Update and Revision: | Revision Number: 0.87 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI2D002R9 | Orange | Reel | 612825373520 |