(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)FX Indoor OM2 Breakout 6 Fibers OFNP Sub-Units (2.0MM) Orange Jacket
Construction Type: | Breakout |
Environmental Space: | Indoor |
Suitable Applications: | Indoor |
Fiber Type | Fiber Count |
---|---|
OM2 | 6 |
Fiber Color Coding: | Blue, Orange, Green, Brown, Gray, White |
Buffer Diameter |
---|
900 μm |
Bulk Cable Weight: | 41 lbs/1000ft |
Fibers Per Subunit: | 1 |
Subunit Diameter: | 0.078 in (2.0 mm) |
Nominal Diameter |
---|
0.31 in (7.9 mm) |
Color: | Orange |
Number of Ripcords: | 2 |
Effective Modal Bandwidth (EMB): | 950 MHz-km / 500 MHz-km |
Fiber Core Diameter: | 50/125μm |
Max Attenuation at 1300 nm: | 1.25 dB/km |
Max Attenuation at 850 nm: | 3.5 dB/km |
Wavelength: | 850 nm / 1300 nm |
10 Gigabit Ethernet Performance: | 150 m / 300 m |
1 Gigabit Ethernet Performance: | 550 m / 550 m |
Min Overfilled Launch (OFL) Bandwidth: | 700 MHz-km / 500 MHz-km |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 20x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 10x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | 105 N (465 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 52 N (230 lbf) |
Storage Temp Range: | -40C to +70C |
UL Rating/Flame Test: | Plenum |
NEC/(UL) Compliance: | OFNP |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
RoHS: | Yes |
Item # | Color | UPC |
---|---|---|
FI2B006PB | Orange | 612825369493 |
Update and Revision: | Revision Number: 0.54 Revision Date: 01-31-2020 |